MultiCAD (0) ▾
  • Cart is empty
Unit of Measure

Size

N/A 1 1/4

Movement

N/A ± 24

A - End to End

N/A 35 in

B - Length

N/A 38 in

Pressure

N/A 300 psi

Flow Coefficient

N/A 4.740617

Spring Force

N/A 66 lbs

Weight

N/A 18 lb

Hose & Braid Material

N/A Stainless Steel

Fittings Material

N/A Sch 40 Carbon Steel

End Fittings

N/A Grooved