MultiCAD (0) ▾
  • Cart is empty
Unit of Measure

Size

N/A 4

Movement

N/A ± 24

A - End to End

N/A 47.5 in

B - Length

N/A 63 in

Pressure

N/A 175 psi

Flow Coefficient

N/A 3.722891

Spring Force

N/A 120 lbs

Weight

N/A 119 lb

Hose & Braid Material

N/A Stainless Steel

Fittings Material

N/A Sch 40 Carbon Steel

End Fittings

N/A Grooved