MultiCAD (0)
▾
Item # |
NOM.SIZE |
A - Total length |
B - Length |
Pressure/ Temp. |
Weight |
|---|---|---|---|---|---|
| GASCW0050 | N/A 1/2 in | N/A 16-7/8 in | N/A 7/8 in | N/A 150 PSI at 70 deg F. | N/A |
| GASCW0075 | N/A 3/4 in | N/A 18.375 in | N/A 1-1/4 in | N/A 150 PSI at 70 deg F. | N/A 1.00 lb |
| GASCW0100 | N/A 1 in | N/A 19-3/8 in | N/A 1.5 in | N/A 150 PSI at 70 deg F. | N/A 1.00 lb |
| GASCW0125 | N/A 1 1/4 in | N/A 19-3/8 in | N/A 1-5/8 in | N/A 150 PSI at 70 deg F. | N/A 1.50 lb |
| GASCW0150 | N/A 1 1/2 in | N/A 20.125 in | N/A 2 in | N/A 150 PSI at 70 deg F. | N/A 2.00 lb |
| GASCW0200 | N/A 2 in | N/A 20.875 in | N/A 2-1/2 in | N/A 150 PSI at 70 deg F. | N/A 3 lb |
| GASCW0250 | N/A 2 1/2 in | N/A 22 1/2 in | N/A 2-29/32 in | N/A 150 PSI at 70 deg F. | N/A 4.00 lb |
| GASCW0300 | N/A 3 in | N/A 25-5/8 in | N/A 3-13/32 in | N/A 150 PSI at 70 deg F. | N/A 6 lb |
| GASCW0400 | N/A 4 in | N/A 30-1/4 in | N/A 4-13/32 in | N/A 150 PSI at 70 deg F. | N/A |






