MultiCAD (0) ▾
  • Cart is empty
Unit of Measure

NOM.SIZE

N/A 3/4 in

A - Total length

N/A 18.375 in

B - Length

N/A 1-1/4 in

C - Diameter

N/A 1.406 in

Pressure/ Temp.

N/A 150 PSI at 70 deg F.

Weight

N/A 1.00 lb

K Coefficient

N/A TBD

Lateral Spring Rate

N/A TBD

Hose Material

N/A Corrugated 321 s/s

Braid Material

N/A 304 s/s

End Fitting Material

N/A Weld