MultiCAD (0) ▾
  • Cart is empty
Unit of Measure

NOM.SIZE

N/A 4 in

A - Total length

N/A 30-1/4 in

B - Length

N/A 4-13/32 in

C - Diameter

N/A 5.406 in

Pressure/ Temp.

N/A 150 PSI at 70 deg F.

K Coefficient

N/A TBD

Lateral Spring Rate

N/A TBD

Hose Material

N/A Corrugated 321 s/s

Braid Material

N/A 304 s/s

End Fitting Material

N/A Weld