MultiCAD (0)
▾
Unit of Measure
NOM.SIZE |
N/A 1/2 in |
A - Total length |
N/A 16-7/8 in |
B - Length |
N/A 7/8 in |
C - Diameter |
N/A 1.031 in |
Pressure/ Temp. |
N/A 150 PSI at 70 deg F. |
K Coefficient |
N/A TBD |
Lateral Spring Rate |
N/A TBD |
Hose Material |
N/A Corrugated 321 s/s |
Braid Material |
N/A 304 s/s |
End Fitting Material |
N/A Weld |






