MultiCAD (0)
▾
Item # |
NOM.SIZE |
A - Total length |
B - Length |
C - Diameter |
Pressure/ Temp. |
Weight |
|---|---|---|---|---|---|---|
| BBS0050 | N/A 1/2 in | N/A 10 in | N/A 7/8 in | N/A 1.031 in | N/A 450 PSI at 70 deg F. | N/A 1.00 lb |
| BBS0075 | N/A 3/4 in | N/A 10 in | N/A 1-1/4 in | N/A 1.406 in | N/A 340 PSI at 70 deg F. | N/A 1.00 lb |
| BBS0100 | N/A 1 in | N/A 10 in | N/A 1.5 in | N/A 1.781 in | N/A 302 PSI at 70 deg F. | N/A 1.00 lb |
| BBS0125 | N/A 1 1/4 in | N/A 10 in | N/A 1-5/8 in | N/A 2.109 in | N/A 280 PSI at 70 deg F. | N/A 2.00 lb |
| BBS0150 | N/A 1 1/2 in | N/A 12 in | N/A 2 in | N/A 2.438 in | N/A 245 PSI at 70 deg F. | N/A 3 lb |
| BBS0200 | N/A 2 in | N/A 14.000 in | N/A 2-1/2 in | N/A 3.078 in | N/A 190 PSI at 70 deg F. | N/A 4.00 lb |
| BBS0250 | N/A 2 1/2 in | N/A 16.000 in | N/A 2-29/32 in | N/A 3.969 in | N/A 320 PSI at 70 deg F. | N/A 3 lb |
| BBS0300 | N/A 3 in | N/A 16.000 in | N/A 3-13/32 in | N/A 4.422 in | N/A 302 PSI at 70 deg F. | N/A 3 lb |






