MultiCAD (0)
  • Cart is empty
Unit of Measure

NOM.SIZE

3 in

A - Total length

16.000 in

B - Length

3-13/32 in

C - Diameter

4.422 in

Pressure/ Temp.

302 PSI at 70 deg F.

Weight

3 lb

Lateral Offset

0.5 in

K Coefficient

0.180905

Lateral Spring Rate

TBD

Max Permanent Offset

0.5 in

Max Intermittent Offset

0.17 in

Hose Material

Bronze

Braid Material

Bronze

End Fitting Material

Female Copper Tube End