MultiCAD (0)
  • Cart is empty
Unit of Measure

NOM.SIZE

N/A 1 in

A - Total length

N/A 10 in

B - Length

N/A 1.5 in

C - Diameter

N/A 1.781 in

Pressure/ Temp.

N/A 302 PSI at 70 deg F.

Weight

N/A 1.00 lb

Lateral Offset

N/A 0.5 in

K Coefficient

N/A 1.015062

Lateral Spring Rate

N/A TBD

Max Permanent Offset

N/A 0.5 in

Max Intermittent Offset

N/A 0.17 in

Hose Material

N/A Bronze

Braid Material

N/A Bronze

End Fitting Material

N/A Female Copper Tube End