MultiCAD (0)
  • Cart is empty
Unit of Measure

NOM.SIZE

N/A 1 1/2 in

A - Total length

N/A 12 in

B - Length

N/A 2 in

C - Diameter

N/A 2.438 in

Pressure/ Temp.

N/A 245 PSI at 70 deg F.

Weight

N/A 3 lb

Lateral Offset

N/A 0.375 in

K Coefficient

N/A 0.901972

Lateral Spring Rate

N/A TBD

Max Permanent Offset

N/A 0.375 in

Max Intermittent Offset

N/A 0.125 in

Hose Material

N/A Bronze

Braid Material

N/A Bronze

End Fitting Material

N/A Female Copper Tube End