MultiCAD (0)
▾
Item # |
Pipe Size |
END |
Pressure/ Temp. |
Weight |
Compression |
Extension |
Material |
|---|---|---|---|---|---|---|---|
| HPWD40075 | N/A 3/4 | N/A WELD | N/A 175 PSI at 750 deg F. | N/A 4.00 lb | N/A 4 in | N/A 1 in | N/A CS Body 304 SS Bellows |
| HPWD40100 | N/A 1 | N/A WELD | N/A 175 PSI at 750 deg F. | N/A 6 lb | N/A 4 in | N/A 1 in | N/A CS Body 304 SS Bellows |
| HPWD40125 | N/A 1-1/4 | N/A WELD | N/A 175 PSI at 750 deg F. | N/A 6 lb | N/A 4 in | N/A 1 in | N/A CS Body 304 SS Bellows |
| HPWD40150 | N/A 1-1/2 | N/A WELD | N/A 175 PSI at 750 deg F. | N/A 8 lb | N/A 4 in | N/A 1 in | N/A CS Body 304 SS Bellows |
| HPWD40200 | N/A 2 | N/A WELD | N/A 175 PSI at 750 deg F. | N/A 12 lb | N/A 4 in | N/A 1 in | N/A CS Body 304 SS Bellows |
| HPWD40250 | N/A 2-1/2 | N/A WELD | N/A 175 PSI at 750 deg F. | N/A 16 lb | N/A 4 in | N/A 1 in | N/A CS Body 304 SS Bellows |
| HPWD40300 | N/A 3 | N/A WELD | N/A 175 PSI at 750 deg F. | N/A 21 lb | N/A 4 in | N/A 1 in | N/A CS Body 304 SS Bellows |
| HPWD40400 | N/A 4 | N/A WELD | N/A 175 PSI at 750 deg F. | N/A 28 lb | N/A 4 in | N/A 1 in | N/A CS Body 304 SS Bellows |
| HPTD40075 | N/A 3/4 | N/A Threaded | N/A 175 PSI at 750 deg F. | N/A 4.00 lb | N/A 4 in | N/A 1 in | N/A CS Body 304 SS Bellows |
| HPTD40100 | N/A 1 | N/A Threaded | N/A 175 PSI at 750 deg F. | N/A 6 lb | N/A 4 in | N/A 1 in | N/A CS Body 304 SS Bellows |
| HPTD40125 | N/A 1-1/4 | N/A Threaded | N/A 175 PSI at 750 deg F. | N/A 6 lb | N/A 4 in | N/A 1 in | N/A CS Body 304 SS Bellows |
| HPTD40150 | N/A 1-1/2 | N/A Threaded | N/A 175 PSI at 750 deg F. | N/A 8 lb | N/A 4 in | N/A 1 in | N/A CS Body 304 SS Bellows |
| HPTD40200 | N/A 2 | N/A Threaded | N/A 175 PSI at 750 deg F. | N/A 12 lb | N/A 4 in | N/A 1 in | N/A CS Body 304 SS Bellows |
| HPTD40250 | N/A 2-1/2 | N/A Threaded | N/A 175 PSI at 750 deg F. | N/A 16 lb | N/A 4 in | N/A 1 in | N/A CS Body 304 SS Bellows |
| HPTD40300 | N/A 3 | N/A Threaded | N/A 175 PSI at 750 deg F. | N/A 21 lb | N/A 4 in | N/A 1 in | N/A CS Body 304 SS Bellows |
| HPTD40400 | N/A 4 | N/A Threaded | N/A 175 PSI at 750 deg F. | N/A 28 lb | N/A 4 in | N/A 1 in | N/A CS Body 304 SS Bellows |
| HPFD40075 | N/A 3/4 | N/A FLANGED | N/A 175 PSI at 750 deg F. | N/A 10 lb | N/A 4 in | N/A 1 in | N/A CS Body 304 SS Bellows |
| HPFD40100 | N/A 1 | N/A FLANGED | N/A 175 PSI at 750 deg F. | N/A 16 lb | N/A 4 in | N/A 1 in | N/A CS Body 304 SS Bellows |
| HPFD40125 | N/A 1-1/4 | N/A FLANGED | N/A 175 PSI at 750 deg F. | N/A 23 lb | N/A 4 in | N/A 1 in | N/A CS Body 304 SS Bellows |
| HPFD40150 | N/A 1-1/2 | N/A FLANGED | N/A 175 PSI at 750 deg F. | N/A 26 lb | N/A 4 in | N/A 1 in | N/A CS Body 304 SS Bellows |
| HPFD40200 | N/A 2 | N/A FLANGED | N/A 175 PSI at 750 deg F. | N/A 29 lb | N/A 4 in | N/A 1 in | N/A CS Body 304 SS Bellows |
| HPFD40250 | N/A 2-1/2 | N/A FLANGED | N/A 175 PSI at 750 deg F. | N/A 45 lb | N/A 4 in | N/A 1 in | N/A CS Body 304 SS Bellows |
| HPFD40300 | N/A 3 | N/A FLANGED | N/A 175 PSI at 750 deg F. | N/A 61.00 lb | N/A 4 in | N/A 1 in | N/A CS Body 304 SS Bellows |
| HPFD40400 | N/A 4 | N/A FLANGED | N/A 175 PSI at 750 deg F. | N/A 72 lb | N/A 4 in | N/A 1 in | N/A CS Body 304 SS Bellows |






