MultiCAD (0)
  • Cart is empty
Unit of Measure

Pipe Size

1-1/2

END

WELD

Pressure/ Temp.

175 PSI at 750 deg F.

Weight

8 lb

Effective Area

4.30 in²

Spring Rate

61 lb/in

K Factor

1.0158

Compression

4 in

Extension

1 in

Material

CS Body 304 SS Bellows

A - Total Length

23.500 in

B -Diameter

3.5 in

C -Diameter

1.9 in