MultiCAD (0)
  • Cart is empty
Unit of Measure

Pipe Size

1

END

FLANGED

Pressure/ Temp.

175 PSI at 750 deg F.

Weight

16 lb

Effective Area

2.10 in²

Spring Rate

44 lb/in

K Factor

1.0908

Compression

4 in

Extension

1 in

Material

CS Body 304 SS Bellows

A - Total Length

24-1/8 in

B -Diameter

2.5 in

C -Diameter

1.31 in