MultiCAD (0) ▾
  • Cart is empty
Unit of Measure

Pipe Size

N/A 1

END

N/A Threaded

Pressure/ Temp.

N/A 175 PSI at 750 deg F.

Weight

N/A 6 lb

Effective Area

N/A 2.10 in²

Spring Rate

N/A 44 lb/in

K Factor

N/A 1.0908

Compression

N/A 4 in

Extension

N/A 1 in

Material

N/A CS Body 304 SS Bellows

A - Total Length

N/A 23.500 in

B -Diameter

N/A 2.5 in

C -Diameter

N/A 1.31 in