MultiCAD (0)
▾
Item # |
Size |
Ship Weight |
Material |
A |
B |
C |
|---|---|---|---|---|---|---|
| BL03EDINC02 | N/A 2 in | N/A 11 lb | N/A Cast Iron, EPDM Seat, DINC Disk | N/A 10 5/8 in | N/A 7 1/2 in | N/A 3.125 in |
| BL03EDINC025 | N/A 2 1/2 in | N/A 12 lb | N/A Cast Iron, EPDM Seat, DINC Disk | N/A 11 1/2 in | N/A 8 in | N/A 3.5 in |
| BL03EDINC03 | N/A 3 in | N/A 13 lb | N/A Cast Iron, EPDM Seat, DINC Disk | N/A 12 in | N/A 8 3/8 in | N/A 3 5/8 in |
| BL03EDINC04 | N/A 4 in | N/A 20 lb | N/A Cast Iron, EPDM Seat, DINC Disk | N/A 13 1/2 in | N/A 9 in | N/A 4.5 in |
| BL03EDINC05 | N/A 5 in | N/A 26 lb | N/A Cast Iron, EPDM Seat, DINC Disk | N/A 15 in | N/A 9.625 in | N/A 5.375 in |
| BL03EDINC06 | N/A 6 in | N/A 30 lb | N/A Cast Iron, EPDM Seat, DINC Disk | N/A 15 1/2 in | N/A 10 in | N/A 5.5 in |
| BL04EDINC08 | N/A 8 in | N/A 70.00 lb | N/A Cast Iron, EPDM Seat, DINC Disk | N/A 17 1/2 in | N/A 10.75 in | N/A 6.75 in |
| BL04EDINC10 | N/A 10 in | N/A 97 lb | N/A Cast Iron, EPDM Seat, DINC Disk | N/A 20 1/2 in | N/A 12 3/4 in | N/A 7.75 in |
| BL04EDINC12 | N/A 12 in | N/A 129.00 lb | N/A Cast Iron, EPDM Seat, DINC Disk | N/A 23 3/4 in | N/A 14.5 in | N/A 9.25 in |
| BW03EDINC02 | N/A 2 in | N/A 10 lb | N/A Cast Iron, EPDM Seat, DINC Disk | N/A 10 5/8 in | N/A 7 1/2 in | N/A 3.125 in |
| BW03EDINC025 | N/A 2 1/2 in | N/A 12 lb | N/A Cast Iron, EPDM Seat, DINC Disk | N/A 11 1/2 in | N/A 8 in | N/A 3.5 in |
| BW03EDINC03 | N/A 3 in | N/A 12 lb | N/A Cast Iron, EPDM Seat, DINC Disk | N/A 12 in | N/A 8 3/8 in | N/A 3 5/8 in |
| BW03EDINC04 | N/A 4 in | N/A 16 lb | N/A Cast Iron, EPDM Seat, DINC Disk | N/A 13 1/2 in | N/A 9 in | N/A 4.5 in |
| BW03EDINC05 | N/A 5 in | N/A 22 lb | N/A Cast Iron, EPDM Seat, DINC Disk | N/A 15 in | N/A 9.625 in | N/A 5.375 in |
| BW03EDINC06 | N/A 6 in | N/A 24 lb | N/A Cast Iron, EPDM Seat, DINC Disk | N/A 15 1/2 in | N/A 10 in | N/A 5.5 in |
| BW04EDINC08 | N/A 8 in | N/A 57 lb | N/A Cast Iron, EPDM Seat, DINC Disk | N/A 17 1/2 in | N/A 10.75 in | N/A 6.75 in |
| BW04EDINC10 | N/A 10 in | N/A 78 lb | N/A Cast Iron, EPDM Seat, DINC Disk | N/A 20 1/2 in | N/A 12 3/4 in | N/A 7.75 in |
| BW04EDINC12 | N/A 12 in | N/A 107.00 lb | N/A Cast Iron, EPDM Seat, DINC Disk | N/A 23 3/4 in | N/A 14.5 in | N/A 9.25 in |






