MultiCAD (0) ▾
  • Cart is empty
Unit of Measure

Size

N/A 10 in

Ship Weight

N/A 97 lb

Material

N/A Cast Iron, EPDM Seat, DINC Disk

A

N/A 20 1/2 in

B

N/A 12 3/4 in

C

N/A 7.75 in

D

N/A 2 3/4 in

F/F

N/A 12 in

G

N/A 14 1/4 in

J

N/A 12

K

N/A 10 in

L

N/A 9.500 in

Tap Size

N/A 7/8-9 UNC

Pressure at 250 deg F

N/A 200 psi

Overall Height

N/A 20.5 in

Body Material

N/A Cast Iron

Liner Material

N/A EPDM

Disc Material

N/A DINC

Upper Stem

N/A AISI 427

Lower Stem

N/A AISI 427

Upper Stem Bearing

N/A Oil Impregnated Bronze

Upper Stem O-Ring

N/A EPDM

Lower Stem O-Ring

N/A EPDM

Lower Stem Set Screw

N/A ASTM A-589

Position Plate 10 Pos./In/Pos.

N/A Carbon Steel