MultiCAD (0)
  • Cart is empty
Unit of Measure

Size

N/A 8 in

Ship Weight

N/A 57 lb

Material

N/A Cast Iron, EPDM Seat, DINC Disk

A

N/A 17 1/2 in

B

N/A 10.75 in

C

N/A 6.75 in

D

N/A 2 1/4 in

F/F

N/A 12 in

K

N/A 8 in

L

N/A 9.500 in

Tap Size

N/A UNC

Pressure at 250 deg F

N/A 200 psi

Overall Height

N/A 17.5 in

Body Material

N/A Cast Iron

Liner Material

N/A EPDM

Disc Material

N/A DINC

Upper Stem

N/A AISI 435

Lower Stem

N/A AISI 435

Upper Stem Bearing

N/A Oil Impregnated Bronze

Upper Stem O-Ring

N/A EPDM

Lower Stem O-Ring

N/A EPDM

Lower Stem Set Screw

N/A ASTM A-597

Position Plate 10 Pos./In/Pos.

N/A Carbon Steel