MultiCAD (0)
  • Cart is empty
Unit of Measure

Size

12 in

Ship Weight

107.00 lb

Material

Cast Iron, EPDM Seat, DINC Disk

A

23 3/4 in

B

14.5 in

C

9.25 in

D

3.125 in

F/F

12 in

K

12 in

L

10 1/8 in

Tap Size

UNC

Pressure at 250 deg F

200 psi

Overall Height

23.75 in

Body Material

Cast Iron

Liner Material

EPDM

Disc Material

DINC

Upper Stem

AISI 437

Lower Stem

AISI 437

Upper Stem Bearing

Oil Impregnated Bronze

Upper Stem O-Ring

EPDM

Lower Stem O-Ring

EPDM

Lower Stem Set Screw

ASTM A-599

Position Plate 10 Pos./In/Pos.

Carbon Steel