MultiCAD (0)
▾
150# Plate Flange x Groove End
Vane Flex
Item # |
Size |
OAL - Length |
Working Pressure at 70° F |
---|---|---|---|
VFFG0200 | Size N/A 2 | OAL - Length N/A 11.750 in | Working Pressure at 70° F N/A 455 psi |
VFFG0250 | Size N/A 2-1/2 | OAL - Length N/A 11.750 in | Working Pressure at 70° F N/A 345 psi |
VFFG0300 | Size N/A 3 | OAL - Length N/A 11.750 in | Working Pressure at 70° F N/A 289 psi |
VFFG0400 | Size N/A 4 | OAL - Length N/A 11.750 in | Working Pressure at 70° F N/A 300 psi |
VFFG0500 | Size N/A 5 | OAL - Length N/A 13.500 in | Working Pressure at 70° F N/A 220 psi |
VFFG0600 | Size N/A 6 | OAL - Length N/A 13.500 in | Working Pressure at 70° F N/A 200 psi |
VFFG0800 | Size N/A 8 | OAL - Length N/A 15.250 in | Working Pressure at 70° F N/A 190 psi |
VFFG1000 | Size N/A 10 | OAL - Length N/A 16.250 in | Working Pressure at 70° F N/A 150 psi |
VFFG1200 | Size N/A 12 | OAL - Length N/A 17.250 in | Working Pressure at 70° F N/A 125 psi |
VFFG1400 | Size N/A 14 | OAL - Length N/A 17.250 in | Working Pressure at 70° F N/A 105 psi |