MultiCAD (0)
  • Cart is empty
Unit of Measure

Size

5

OAL - Length

13.500 in

Working Pressure at 70° F

220 psi

Flow Coefficient

0.257957714

Lateral Spring Rate

TBD

Max Permanent Offset

0.375 in

Max Intermittent Offset

0.125 in

Hose & Braid Material

Stainless Steel

Flange Material

Carbon Steel

Vane Material

Stainless Steel

Grooved End Material

Carbon Steel