MultiCAD (0)
▾
Unit of Measure
Size |
N/A 4 |
OAL - Length |
N/A 11.750 in |
Working Pressure at 70° F |
N/A 300 psi |
Flow Coefficient |
N/A 0.230529773 |
Lateral Spring Rate |
N/A TBD |
Max Permanent Offset |
N/A 0.375 in |
Max Intermittent Offset |
N/A 0.125 in |
Hose & Braid Material |
N/A Stainless Steel |
Flange Material |
N/A Carbon Steel |
Vane Material |
N/A Stainless Steel |
Grooved End Material |
N/A Carbon Steel |






