MultiCAD (0)
▾
Item # |
Size |
WOG Pressure / Temp |
Max Steam Pressure |
Ship Weight |
WOG Screen |
Steam Screen |
|---|---|---|---|---|---|---|
| TF0200 | N/A 2 in | N/A 175 PSIG at 150 Deg F | N/A 125 PSIG at 350 Deg F | N/A 24 lb | N/A .045 Perf | N/A .045 Perf |
| TF0250 | N/A 2 1/2 in | N/A 175 PSIG at 150 Deg F | N/A 125 PSIG at 350 Deg F | N/A 35 lb | N/A .045 Perf | N/A .045 Perf |
| TF0300 | N/A 3 in | N/A 175 PSIG at 150 Deg F | N/A 125 PSIG at 350 Deg F | N/A 50 lb | N/A .045 Perf | N/A .045 Perf |
| TF0400 | N/A 4 in | N/A 175 PSIG at 150 Deg F | N/A 125 PSIG at 350 Deg F | N/A 75 lb | N/A .125 Perf | N/A .045 Perf |
| TF0500 | N/A 5 in | N/A 175 PSIG at 150 Deg F | N/A 125 PSIG at 350 Deg F | N/A 125 lb | N/A .125 Perf | N/A .045 Perf |
| TF0600 | N/A 6 in | N/A 175 PSIG at 150 Deg F | N/A 125 PSIG at 350 Deg F | N/A 154 lb | N/A .125 Perf | N/A .045 Perf |
| TF0800 | N/A 8 in | N/A 175 PSIG at 150 Deg F | N/A 125 PSIG at 350 Deg F | N/A 273 lb | N/A .125 Perf | N/A .062 Perf |
| TF1000 | N/A 10 in | N/A 175 PSIG at 150 Deg F | N/A 125 PSIG at 350 Deg F | N/A 464 lb | N/A .125 Perf | N/A .062 Perf |
| TF1200 | N/A 12 in | N/A 175 PSIG at 150 Deg F | N/A 125 PSIG at 350 Deg F | N/A 562.00 lb | N/A .125 Perf | N/A .062 Perf |
| TF1400 | N/A 14 in | N/A 175 PSIG at 150 Deg F | N/A 125 PSIG at 350 Deg F | N/A 906.00 lb | N/A .125 Perf | N/A .062 Perf |
| TF1600 | N/A 16 in | N/A 175 PSIG at 150 Deg F | N/A 125 PSIG at 350 Deg F | N/A 1336.00 lb | N/A .125 Perf | N/A .062 Perf |






