MultiCAD (0)
  • Cart is empty
Unit of Measure

Size

2 in

WOG Pressure / Temp

175 PSIG at 150 Deg F

Max Steam Pressure

125 PSIG at 350 Deg F

Ship Weight

24 lb

WOG Screen

.045 Perf

Steam Screen

.045 Perf

Body Material

ASTM A126B CI

Cover Material

Cast Iron ASTM A 126 Class B

Flange Material

ASA 125# Drilling

Gasket Material

Fiber

Bolt Assy. Material

Steel ASTM A 284

Screen Material

304 SS

Import/Domestic

Import

Size of Blowoff

0.5 in

CV

62

Face of Flange to Port 1

2.5 in

Face of Flange to Port 2

5 in

Face of Flange to Port 3

7.375 in

Port 1 Diameter

0.25 in

Port 2 Diameter

0.25 in

Port 3 Diameter

0.75 in