MultiCAD (0)
▾
Unit of Measure
Size |
N/A 6 in |
WOG Pressure / Temp |
N/A 175 PSIG at 150 Deg F |
Max Steam Pressure |
N/A 125 PSIG at 350 Deg F |
Ship Weight |
N/A 154 lb |
WOG Screen |
N/A .125 Perf |
Steam Screen |
N/A .045 Perf |
Body Material |
N/A ASTM A126B CI |
Cover Material |
N/A Cast Iron ASTM A 126 Class B |
Flange Material |
N/A ASA 125# Drilling |
Gasket Material |
N/A Fiber |
Bolt Assy. Material |
N/A Steel ASTM A 284 |
Screen Material |
N/A 304 SS |
Import/Domestic |
N/A Import |
Size of Blowoff |
N/A 1.5 in |
CV |
N/A 585 |
Face of Flange to Port 1 |
N/A 4 in |
Face of Flange to Port 2 |
N/A 10 in |
Face of Flange to Port 3 |
N/A 16.375 in |
Port 1 Diameter |
N/A 0.25 in |
Port 2 Diameter |
N/A 0.25 in |
Port 3 Diameter |
N/A 0.75 in |