MultiCAD (0) ▾
  • Cart is empty
1 - 9 of 9 | Results Per Page | View | Unit of Measure
1 

Item #

Size I.D.

F/F

Axial Compression

No. Bolt Holes

Thread Size

MSRDKSEE0200 N/A 2 in N/A 6 in N/A 0.5 in N/A 4 N/A 3/4
MSRDKSEE0250 N/A 2-1/2 in N/A 6 in N/A 0.5 in N/A 4 N/A 3/4
MSRDKSEE0300 N/A 3 in N/A 6 in N/A 0.5 in N/A 4 N/A 3/4
MSRDKSEE0400 N/A 4 in N/A 6 in N/A 0.625 in N/A 8 N/A 3/4
MSRDKSEE0500 N/A 5 in N/A 6 in N/A 0.625 in N/A 8 N/A 7/8
MSRDKSEE0600 N/A 6 in N/A 6 in N/A 0.625 in N/A 8 N/A 7/8
MSRDKSEE0800 N/A 8 in N/A 6 in N/A 0.625 in N/A 8 N/A 7/8
MSRDKSEE1000 N/A 10 in N/A 8 in N/A 0.75 in N/A 12 N/A 1
MSRDKSEE1200 N/A 12 in N/A 8 in N/A 0.75 in N/A 12 N/A 1
1 - 9 of 9 | Results Per Page | View | Unit of Measure
1