MultiCAD (0)
  • Cart is empty
Unit of Measure

Body Material

Peroxide Cured EPDM

Wire Material

Steel

Flange Material

Plate Steel

Bolt Hole

Drilled

Size I.D.

12 in

F/F

8 in

Maximum Pressure PSI at 170 deg F

250 psi

Axial Compression

0.75 in

Compression Force

390 lbs

Axial Elongation

3/16 in

Elongation Force

356 lbs

Lateral Deflection

3/8 in

Lateral Force

842 lbs

Angular

15 º

No. Bolt Holes

12

Thread Size

1

Spring Rate

1826 lb/in

Flow Coefficient

TBD

Effective Area

154 in²

Weight

94 lb