MultiCAD (0) ▾
  • Cart is empty
Unit of Measure

Body Material

N/A Peroxide Cured EPDM

Wire Material

N/A Steel

Flange Material

N/A Plate Steel

Bolt Hole

N/A Drilled

Size I.D.

N/A 5 in

F/F

N/A 6 in

Maximum Pressure PSI at 170 deg F

N/A 250 psi

Axial Compression

N/A 0.625 in

Compression Force

N/A 172 lbs

Axial Elongation

N/A 3/16 in

Elongation Force

N/A 196 lbs

Lateral Deflection

N/A 3/8 in

Lateral Force

N/A 308 lbs

Angular

N/A 15 º

No. Bolt Holes

N/A 8

Thread Size

N/A 7/8

Spring Rate

N/A 1312 lb/in

Flow Coefficient

N/A TBD

Effective Area

N/A 32 in²

Weight

N/A 23 lb