MultiCAD (0)
▾
Item # |
Pipe Size |
L - Face to Face |
Allowable Movements-Lateral |
Allowable Movements-Elongation |
Allowable Movements-Compression |
Allowable Movements-Angular |
|---|---|---|---|---|---|---|
| DSKSEE0200 | N/A 2 in | N/A 7 in | N/A 3/4 in | N/A 9/16 in | N/A 2 in | N/A 34 º |
| DSKSEE0250 | N/A 2-1/2 in | N/A 7 in | N/A 3/4 in | N/A 9/16 in | N/A 2 in | N/A 32 º |
| DSKSEE0300 | N/A 3 in | N/A 7 in | N/A 3/4 in | N/A 9/16 in | N/A 2 in | N/A 30 º |
| DSKSEE0400 | N/A 4 in | N/A 9 in | N/A 11/16 in | N/A 9/16 in | N/A 2 in | N/A 28 º |
| DSKSEE0500 | N/A 5 in | N/A 9 in | N/A 11/16 in | N/A 9/16 in | N/A 2 in | N/A 24 º |
| DKSEE0600 | N/A 6 in | N/A 9 in | N/A 11/16 in | N/A 9/16 in | N/A 2 in | N/A 22 º |
| DSKSEE0800 | N/A 8 in | N/A 13 in | N/A 11/16 in | N/A 9/16 in | N/A 2-3/8 in | N/A 20 º |
| DSKSEE1000 | N/A 10 in | N/A 13 in | N/A 11/16 in | N/A 9/16 in | N/A 2-3/8 in | N/A 18 º |
| DSKSEE1200 | N/A 12 in | N/A 13 in | N/A 11/16 in | N/A 9/16 in | N/A 2-3/8 in | N/A 16 º |






