MultiCAD (0)
  • Cart is empty
Unit of Measure

Body Material

N/A Peroxide Cured EPDM

Flange Material

N/A Plate Steel

Pipe Size

N/A 12 in

L - Face to Face

N/A 13 in

Allowable Movements-Lateral

N/A 11/16 in

Allowable Movements-Elongation

N/A 9/16 in

Allowable Movements-Compression

N/A 2-3/8 in

Allowable Movements-Angular

N/A 16 º

Pressure [Max]

N/A 250 psi

Spring Rate

N/A 950 lb/in

Flow Coefficient

N/A TBD

Effective Area

N/A 154 in²