MultiCAD (0) ▾
  • Cart is empty
Unit of Measure

Body Material

N/A Peroxide Cured EPDM

Flange Material

N/A Plate Steel

Pipe Size

N/A 4 in

L - Face to Face

N/A 9 in

Allowable Movements-Lateral

N/A 11/16 in

Allowable Movements-Elongation

N/A 9/16 in

Allowable Movements-Compression

N/A 2 in

Allowable Movements-Angular

N/A 28 º

Pressure [Max]

N/A 250 psi

Spring Rate

N/A 450 lb/in

Flow Coefficient

N/A TBD

Effective Area

N/A 20 in²