MultiCAD (0)
▾
Item # |
Size |
Thickness |
Inside Diameter I.D |
Outside Diameter O.D |
Bolt Circle B.C. |
Bolt Holes No. |
Bolt Holes Dia. |
Weight |
|---|---|---|---|---|---|---|---|---|
| F10D0100 | N/A 1 | N/A 1/2 in | N/A 1.36 in | N/A 4 1/4 in | N/A 3 1/8 in | N/A 4 | N/A 5/8 in | N/A 1.7 lb |
| F10D0125 | N/A 1 1/4 | N/A 1/2 in | N/A 1.7 in | N/A 4 5/8 in | N/A 3 1/2 in | N/A 4 | N/A 5/8 in | N/A 2.00 lb |
| F10D0150 | N/A 1 1/2 | N/A 1/2 in | N/A 1.95 in | N/A 5 in | N/A 3 7/8 in | N/A 4 | N/A 5/8 in | N/A 2.3 lb |
| F10D0200 | N/A 2 | N/A 1/2 in | N/A 2.44 in | N/A 6 in | N/A 4 3/4 in | N/A 4 | N/A 3/4 in | N/A 3.2 lb |
| F10D0250 | N/A 2 1/2 | N/A 1/2 in | N/A 2.94 in | N/A 7 in | N/A 5 1/2 in | N/A 4 | N/A 3/4 in | N/A 4.4 lb |
| F10D0300 | N/A 3 | N/A 1/2 in | N/A 3.57 in | N/A 7 1/2 in | N/A 6 in | N/A 4 | N/A 3/4 in | N/A 4.9 lb |
| F10D0400 | N/A 4 | N/A 1/2 in | N/A 4.57 in | N/A 9 in | N/A 7 1/2 in | N/A 8 | N/A 3/4 in | N/A 6.6 lb |
| F10D0500 | N/A 5 | N/A 1/2 in | N/A 5.66 in | N/A 10 in | N/A 8 1/2 in | N/A 8 | N/A 7/8 in | N/A 7.3 lb |
| F10D0600 | N/A 6 | N/A 1/2 in | N/A 6.72 in | N/A 11 in | N/A 9 1/2 in | N/A 8 | N/A 7/8 in | N/A 8.2 lb |
| F10D0800 | N/A 8 | N/A 3/4 in | N/A 8.72 in | N/A 13 1/2 in | N/A 11 3/4 in | N/A 8 | N/A 7/8 in | N/A 17.5 lb |
| F10D1000 | N/A 10 | N/A 3/4 in | N/A 10.88 in | N/A 16 in | N/A 14 1/4 in | N/A 12 | N/A 1 in | N/A 21.9 lb |
| F10D1200 | N/A 12 | N/A 3/4 in | N/A 12.88 in | N/A 19 in | N/A 17 in | N/A 12 | N/A 1 in | N/A 32.1 lb |






