MultiCAD (0) ▾
  • Cart is empty
Unit of Measure

Size

N/A 4

Thickness

N/A 1/2 in

Inside Diameter I.D

N/A 4.57 in

Outside Diameter O.D

N/A 9 in

Bolt Circle B.C.

N/A 7 1/2 in

Bolt Holes No.

N/A 8

Bolt Holes Dia.

N/A 3/4 in

Weight

N/A 6.6 lb