MultiCAD (0) ▾
  • Cart is empty
Unit of Measure

Size

N/A 2 1/2

Thickness

N/A 1/2 in

Inside Diameter I.D

N/A 2.94 in

Outside Diameter O.D

N/A 7 in

Bolt Circle B.C.

N/A 5 1/2 in

Bolt Holes No.

N/A 4

Bolt Holes Dia.

N/A 3/4 in

Weight

N/A 4.4 lb