MultiCAD (0)
▾
1 2
Item # |
Size |
Movement |
A - End To End |
B - Length |
Pressure |
Anchor Load |
Max Hanger Swing |
|---|---|---|---|---|---|---|---|
| VLW40050 | N/A 1/2 | N/A 2 in | N/A 15.125 in | N/A 6.75 in | N/A 1075 psi | N/A 35 lbf | N/A 2.1 in |
| VLW40075 | N/A 3/4 | N/A 2 in | N/A 17.250 in | N/A 7 3/4 in | N/A 792 psi | N/A 41 lbf | N/A 2.1 in |
| VLW40100 | N/A 1 | N/A 2 in | N/A 18.375 in | N/A 8 3/8 in | N/A 571 psi | N/A 46 lbf | N/A 2 in |
| VLW40125 | N/A 1-1/4 | N/A 2 in | N/A 20.125 in | N/A 9.125 in | N/A 531 psi | N/A 65 lbf | N/A 2 in |
| VLW40150 | N/A 1-1/2 | N/A 2 in | N/A 22 in | N/A 9.875 in | N/A 472 psi | N/A 68 lbf | N/A 2 in |
| VLW40200 | N/A 2 | N/A 2 in | N/A 25.375 in | N/A 11.25 in | N/A 516 psi | N/A 82 lbf | N/A 2 in |
| VLW40250 | N/A 2-1/2 | N/A 2 in | N/A 30.625 in | N/A 13.375 in | N/A 387 psi | N/A 87 lbf | N/A 2 in |
| VLW40300 | N/A 3 | N/A 2 in | N/A 33 1/4 in | N/A 14.5 in | N/A 316 psi | N/A 93 lbf | N/A 2 in |
| VLW40400 | N/A 4 | N/A 2 in | N/A 39 in | N/A 16.75 in | N/A 232 psi | N/A 127 lbf | N/A 2 in |
| VLW40500 | N/A 5 | N/A 2 in | N/A 44.5 in | N/A 18.875 in | N/A 191 psi | N/A 214 lbf | N/A 2 in |
| VLW40600 | N/A 6 | N/A 2 in | N/A 50.375 in | N/A 21 in | N/A 165 psi | N/A 228 lbf | N/A 2 in |
| VLW40800 | N/A 8 | N/A 2 in | N/A 60.125 in | N/A 24.375 in | N/A 234 psi | N/A 312 lbf | N/A 2 in |
| VLW41000 | N/A 10 | N/A 2 in | N/A 71.250 in | N/A 28.5 in | N/A 230 psi | N/A 345 lbf | N/A 2 in |
| VLW41200 | N/A 12 | N/A 2 in | N/A 82.25 in | N/A 32.5 in | N/A 160 psi | N/A 399 lbf | N/A 2 in |
| VLW60050 | N/A 1/2 | N/A 3 in | N/A 17.250 in | N/A 7 3/4 in | N/A 1075 psi | N/A 35 lbf | N/A 3.2 in |
| VLW60075 | N/A 3/4 | N/A 3 in | N/A 19.750 in | N/A 9 in | N/A 792 psi | N/A 41 lbf | N/A 3.1 in |
| VLW60100 | N/A 1 | N/A 3 in | N/A 20.875 in | N/A 9.625 in | N/A 571 psi | N/A 46 lbf | N/A 3.1 in |
| VLW60125 | N/A 1-1/4 | N/A 3 in | N/A 22.875 in | N/A 10.5 in | N/A 531 psi | N/A 65 lbf | N/A 3.1 in |
| VLW60150 | N/A 1-1/2 | N/A 3 in | N/A 24.875 in | N/A 11.375 in | N/A 472 psi | N/A 68 lbf | N/A 3.1 in |
| VLW60200 | N/A 2 | N/A 3 in | N/A 28.500 in | N/A 12.875 in | N/A 516 psi | N/A 82 lbf | N/A 3.1 in |
| VLW60250 | N/A 2-1/2 | N/A 3 in | N/A 34.250 in | N/A 15.25 in | N/A 387 psi | N/A 87 lbf | N/A 3 in |
| VLW60300 | N/A 3 | N/A 3 in | N/A 37.125 in | N/A 16.5 in | N/A 316 psi | N/A 93 lbf | N/A 3 in |
| VLW60400 | N/A 4 | N/A 3 in | N/A 43.25 in | N/A 18.875 in | N/A 232 psi | N/A 127 lbf | N/A 3 in |
| VLW60500 | N/A 5 | N/A 3 in | N/A 49.125 in | N/A 21.125 in | N/A 191 psi | N/A 214 lbf | N/A 3 in |
| VLW60600 | N/A 6 | N/A 3 in | N/A 55.375 in | N/A 23.5 in | N/A 165 psi | N/A 228 lbf | N/A 3 in |
1 2






