MultiCAD (0)
  • Cart is empty
Unit of Measure

Size

1-1/2

Movement

3 in

A - End To End

24.875 in

B - Length

11.375 in

Pressure

472 psi

Anchor Load

68 lbf

Max Hanger Swing

3.1 in

Flow Coefficient

0

End Fittings

Weld Ends

End Fitting Material

Sch 40 Carbon Steel

Hose Material

321 Stainless Steel

Braid Material

304 Stainless Steel