MultiCAD (0) ▾
  • Cart is empty
Unit of Measure

Size

N/A 1-1/4

Movement

N/A 3 in

A - End To End

N/A 22.875 in

B - Length

N/A 10.5 in

Pressure

N/A 531 psi

Anchor Load

N/A 65 lbf

Max Hanger Swing

N/A 3.1 in

Flow Coefficient

N/A 0

End Fittings

N/A Weld Ends

End Fitting Material

N/A Sch 40 Carbon Steel

Hose Material

N/A 321 Stainless Steel

Braid Material

N/A 304 Stainless Steel