MultiCAD (0)
▾
Item # |
Size |
Movement |
A - End to End |
B - Length |
|---|---|---|---|---|
| MLACW4050 | N/A 1/2 | N/A ± 4 | N/A 15 in | N/A 18.000 in |
| MLACW4075 | N/A 3/4 | N/A ± 4 | N/A 15.25 in | N/A 20 in |
| MLACW4100 | N/A 1 | N/A ± 4 | N/A 16 in | N/A 22 in |
| MLACW4125 | N/A 1 1/4 | N/A ± 4 | N/A 16.75 in | N/A 22 in |
| MLACW4150 | N/A 1 1/2 | N/A ± 4 | N/A 17.5 in | N/A 23.000 in |
| MLACW4200 | N/A 2 | N/A ± 4 | N/A 20 in | N/A 25.000 in |
| MLACW4250 | N/A 2 1/2 | N/A ± 4 | N/A 21.5 in | N/A 26.000 in |
| MLACW4300 | N/A 3 | N/A ± 4 | N/A 26 in | N/A 29.000 in |
| MLACW4400 | N/A 4 | N/A ± 4 | N/A 32 in | N/A 37.000 in |
| MLACT4050 | N/A 1/2 | N/A ± 4 | N/A 15 in | N/A 18.000 in |
| MLACT4075 | N/A 3/4 | N/A ± 4 | N/A 15.25 in | N/A 20 in |
| MLACT4100 | N/A 1 | N/A ± 4 | N/A 16 in | N/A 22 in |
| MLACT4125 | N/A 1 1/4 | N/A ± 4 | N/A 16.75 in | N/A 22 in |
| MLACT4150 | N/A 1 1/2 | N/A ± 4 | N/A 17.5 in | N/A 23.000 in |
| MLACT4200 | N/A 2 | N/A ± 4 | N/A 20 in | N/A 25.000 in |
| MLACT4250 | N/A 2 1/2 | N/A ± 4 | N/A 21.5 in | N/A 26.000 in |
| MLACT4300 | N/A 3 | N/A ± 4 | N/A 26 in | N/A 29.000 in |
| MLACT4400 | N/A 4 | N/A ± 4 | N/A 32 in | N/A 37.000 in |






