MultiCAD (0)
▾
Unit of Measure
Size |
N/A 1 1/4 |
Movement |
N/A ± 4 |
A - End to End |
N/A 16.75 in |
B - Length |
N/A 22 in |
Flow Coefficient |
N/A 0 |
Fittings Material |
N/A Sch 40 Carbon Steel |
Hose & Braid Material |
N/A 304 Stainless Steel |
End Fittings |
N/A Threaded |