MultiCAD (0)
▾
Item # |
Size |
Movement |
End to End |
Length |
Pressure |
Spring Force |
|---|---|---|---|---|---|---|
| MLUGFM80100 | N/A 1 | N/A ± 4 | N/A 15 in | N/A 20 in | N/A 300 psi | N/A 53 lbs |
| MLUGFM80125 | N/A 1 1/4 | N/A ± 4 | N/A 15.75 in | N/A 21.000 in | N/A 300 psi | N/A 66 lbs |
| MLUGFM80150 | N/A 1 1/2 | N/A ± 4 | N/A 17.5 in | N/A 23.000 in | N/A 300 psi | N/A 70 lbs |
| MLUGFM80200 | N/A 2 | N/A ± 4 | N/A 20 in | N/A 25.000 in | N/A 300 psi | N/A 78 lbs |
| MLUGFM80250 | N/A 2 1/2 | N/A ± 4 | N/A 21.5 in | N/A 28.000 in | N/A 300 psi | N/A 83 lbs |
| MLUGFM80300 | N/A 3 | N/A ± 4 | N/A 24 in | N/A 30.000 in | N/A 300 psi | N/A 90 lbs |
| MLUGFM80400 | N/A 4 | N/A ± 4 | N/A 30 in | N/A 35 in | N/A 175 psi | N/A 120 lbs |
| MLUGFM80500 | N/A 5 | N/A ± 4 | N/A 36 in | N/A 40 in | N/A 175 psi | N/A 186 lbs |
| MLUGFM80600 | N/A 6 | N/A ± 4 | N/A 42 in | N/A 46 in | N/A 175 psi | N/A 202 lbs |
| MLUGFM80800 | N/A 8 | N/A ± 4 | N/A 56 in | N/A 58 in | N/A 175 psi | N/A 260 lbs |
| MLUGFM81000 | N/A 10 | N/A ± 4 | N/A 68 in | N/A 64 in | N/A 175 psi | N/A 283 lbs |
| MLUGFM81200 | N/A 12 | N/A ± 4 | N/A 80 in | N/A 73 in | N/A 175 psi | N/A 390 lbs |






