MultiCAD (0)
  • Cart is empty
Unit of Measure

Size

5

Movement

± 4

End to End

36 in

Length

40 in

Pressure

175 psi

Flow Coefficient

2.146186

Spring Force

186 lbs

Weight

99 lb

End Fittings

Grooved

Hose & Braid Material

Stainless Steel

Fittings Material

Sch 40 Carbon Steel