MultiCAD (0)
  • Cart is empty
Unit of Measure

Size

2

Movement

± 4

End to End

20 in

Length

25.000 in

Pressure

300 psi

Flow Coefficient

2.142276

Spring Force

78 lbs

Weight

18 lb

End Fittings

Grooved

Hose & Braid Material

Stainless Steel

Fittings Material

Sch 40 Carbon Steel