MultiCAD (0)
                    
                    ▾
                
                
            
1 2 
        
        
    
                            Item # | 
                        
                            Nom Size | 
                        
                            OAL | 
                        
                            Axial Movement | 
                        
                            Lateral Movement | 
                        
                            Weight | 
                                                        
|---|---|---|---|---|---|
| EX100400 | Nom Size N/A 4 in | OAL N/A 10.25 in | Axial Movement N/A 3 in | Lateral Movement N/A 1.000 in | Weight N/A 17 lb | 
| EX100500 | Nom Size N/A 5 in | OAL N/A 10.25 in | Axial Movement N/A 3 in | Lateral Movement N/A 1.000 in | Weight N/A 19 lb | 
| EX100600 | Nom Size N/A 6 in | OAL N/A 10.25 in | Axial Movement N/A 3 in | Lateral Movement N/A 1.000 in | Weight N/A 23 lb | 
| EX100800 | Nom Size N/A 8 in | OAL N/A 10.25 in | Axial Movement N/A 3 in | Lateral Movement N/A 1.000 in | Weight N/A 30 lb | 
| EX101000 | Nom Size N/A 10 in | OAL N/A 10.25 in | Axial Movement N/A 3 in | Lateral Movement N/A 1.000 in | Weight N/A 38 lb | 
| EX101200 | Nom Size N/A 12 in | OAL N/A 10.25 in | Axial Movement N/A 3 in | Lateral Movement N/A 1.000 in | Weight N/A 54 lb | 
| EX101400 | Nom Size N/A 14 in | OAL N/A 10.25 in | Axial Movement N/A 3 in | Lateral Movement N/A 1.000 in | Weight N/A 64 lb | 
| EX101600 | Nom Size N/A 16 in | OAL N/A 10.25 in | Axial Movement N/A 3 in | Lateral Movement N/A 1.000 in | Weight N/A 75 lb | 
| EX101800 | Nom Size N/A 18 in | OAL N/A 10.25 in | Axial Movement N/A 3 in | Lateral Movement N/A 1.000 in | Weight N/A 79 lb | 
| EX102000 | Nom Size N/A 20 in | OAL N/A 10.25 in | Axial Movement N/A 3 in | Lateral Movement N/A 1.000 in | Weight N/A 91 lb | 
| EX102200 | Nom Size N/A 22 in | OAL N/A 10.25 in | Axial Movement N/A 3 in | Lateral Movement N/A 1.000 in | Weight N/A 95 lb | 
| EX102400 | Nom Size N/A 24 in | OAL N/A 10.25 in | Axial Movement N/A 3 in | Lateral Movement N/A 1.000 in | Weight N/A 121 lb | 
| EX200400 | Nom Size N/A 4 in | OAL N/A 12 in | Axial Movement N/A 3 in | Lateral Movement N/A 1.000 in | Weight N/A 18 lb | 
| EX200500 | Nom Size N/A 5 in | OAL N/A 12 in | Axial Movement N/A 3 in | Lateral Movement N/A 1.000 in | Weight N/A 20 lb | 
| EX200600 | Nom Size N/A 6 in | OAL N/A 12 in | Axial Movement N/A 3 in | Lateral Movement N/A 1.000 in | Weight N/A 24 lb | 
| EX200800 | Nom Size N/A 8 in | OAL N/A 12 in | Axial Movement N/A 3 in | Lateral Movement N/A 1.000 in | Weight N/A 32 lb | 
| EX201000 | Nom Size N/A 10 in | OAL N/A 12 in | Axial Movement N/A 3 in | Lateral Movement N/A 1.000 in | Weight N/A 40 lb | 
| EX201200 | Nom Size N/A 12 in | OAL N/A 12 in | Axial Movement N/A 3 in | Lateral Movement N/A 1.000 in | Weight N/A 56 lb | 
| EX201400 | Nom Size N/A 14 in | OAL N/A 12 in | Axial Movement N/A 3 in | Lateral Movement N/A 1.000 in | Weight N/A 67 lb | 
| EX201600 | Nom Size N/A 16 in | OAL N/A 12 in | Axial Movement N/A 3 in | Lateral Movement N/A 1.000 in | Weight N/A 78 lb | 
| EX201800 | Nom Size N/A 18 in | OAL N/A 12 in | Axial Movement N/A 3 in | Lateral Movement N/A 1.000 in | Weight N/A 82 lb | 
| EX202000 | Nom Size N/A 20 in | OAL N/A 12 in | Axial Movement N/A 3 in | Lateral Movement N/A 1.000 in | Weight N/A 95 lb | 
| EX202200 | Nom Size N/A 22 in | OAL N/A 12 in | Axial Movement N/A 3 in | Lateral Movement N/A 1.000 in | Weight N/A 99 lb | 
| EX202400 | Nom Size N/A 24 in | OAL N/A 12 in | Axial Movement N/A 3 in | Lateral Movement N/A 1.000 in | Weight N/A 126 lb | 
| EX300400 | Nom Size N/A 4 in | OAL N/A 12 in | Axial Movement N/A 3 in | Lateral Movement N/A 1.000 in | Weight N/A 17 lb | 
1 2