MultiCAD (0)
▾
1 2
Item # |
Nom Size |
OAL |
Axial Movement |
Lateral Movement |
Weight |
|---|---|---|---|---|---|
| EX100400 | N/A 4 in | N/A 10.25 in | N/A 3 in | N/A 1.000 in | N/A 17 lb |
| EX100500 | N/A 5 in | N/A 10.25 in | N/A 3 in | N/A 1.000 in | N/A 19 lb |
| EX100600 | N/A 6 in | N/A 10.25 in | N/A 3 in | N/A 1.000 in | N/A 23 lb |
| EX100800 | N/A 8 in | N/A 10.25 in | N/A 3 in | N/A 1.000 in | N/A 30 lb |
| EX101000 | N/A 10 in | N/A 10.25 in | N/A 3 in | N/A 1.000 in | N/A 38 lb |
| EX101200 | N/A 12 in | N/A 10.25 in | N/A 3 in | N/A 1.000 in | N/A 54 lb |
| EX101400 | N/A 14 in | N/A 10.25 in | N/A 3 in | N/A 1.000 in | N/A 64 lb |
| EX101600 | N/A 16 in | N/A 10.25 in | N/A 3 in | N/A 1.000 in | N/A 75 lb |
| EX101800 | N/A 18 in | N/A 10.25 in | N/A 3 in | N/A 1.000 in | N/A 79 lb |
| EX102000 | N/A 20 in | N/A 10.25 in | N/A 3 in | N/A 1.000 in | N/A 91 lb |
| EX102200 | N/A 22 in | N/A 10.25 in | N/A 3 in | N/A 1.000 in | N/A 95 lb |
| EX102400 | N/A 24 in | N/A 10.25 in | N/A 3 in | N/A 1.000 in | N/A 121 lb |
| EX200400 | N/A 4 in | N/A 12 in | N/A 3 in | N/A 1.000 in | N/A 18 lb |
| EX200500 | N/A 5 in | N/A 12 in | N/A 3 in | N/A 1.000 in | N/A 20 lb |
| EX200600 | N/A 6 in | N/A 12 in | N/A 3 in | N/A 1.000 in | N/A 24 lb |
| EX200800 | N/A 8 in | N/A 12 in | N/A 3 in | N/A 1.000 in | N/A 32 lb |
| EX201000 | N/A 10 in | N/A 12 in | N/A 3 in | N/A 1.000 in | N/A 40 lb |
| EX201200 | N/A 12 in | N/A 12 in | N/A 3 in | N/A 1.000 in | N/A 56 lb |
| EX201400 | N/A 14 in | N/A 12 in | N/A 3 in | N/A 1.000 in | N/A 67 lb |
| EX201600 | N/A 16 in | N/A 12 in | N/A 3 in | N/A 1.000 in | N/A 78 lb |
| EX201800 | N/A 18 in | N/A 12 in | N/A 3 in | N/A 1.000 in | N/A 82 lb |
| EX202000 | N/A 20 in | N/A 12 in | N/A 3 in | N/A 1.000 in | N/A 95 lb |
| EX202200 | N/A 22 in | N/A 12 in | N/A 3 in | N/A 1.000 in | N/A 99 lb |
| EX202400 | N/A 24 in | N/A 12 in | N/A 3 in | N/A 1.000 in | N/A 126 lb |
| EX300400 | N/A 4 in | N/A 12 in | N/A 3 in | N/A 1.000 in | N/A 17 lb |
1 2