MultiCAD (0)
  • Cart is empty
Unit of Measure

Nom Size

12 in

OAL

10.25 in

Axial Movement

3 in

Lateral Movement

1.000 in

Axial Spring Rate

97 lb/in

Lateral Spring Rate

226 lb/in

Weight

54 lb

Bellows Material

Stainless Steel

END

FLANGED

End Material

Carbon Steel

Pressure/ Temp.

5 PSI at 1000 deg F.

Bellows ID

12.75 in

Pipe OD

14.67 in

Flange OD

19 in