MultiCAD (0) ▾
  • Cart is empty
Unit of Measure

Nom Size

N/A 16 in

OAL

N/A 10.25 in

Axial Movement

N/A 3 in

Lateral Movement

N/A 1.000 in

Axial Spring Rate

N/A 84 lb/in

Lateral Spring Rate

N/A 306 lb/in

Weight

N/A 75 lb

Bellows Material

N/A Stainless Steel

END

N/A FLANGED

End Material

N/A Carbon Steel

Pressure/ Temp.

N/A 5 PSI at 1000 deg F.

Bellows ID

N/A 16 in

Pipe OD

N/A 18.29 in

Flange OD

N/A 23 1/2 in