MultiCAD (0)
▾
Item # |
Pipe Size |
A - Total length |
Pressure/ Temp. |
Weight |
---|---|---|---|---|
MLP0250 | Pipe Size N/A 2 1/2 | A - Total length N/A 12 in | Pressure/ Temp. N/A 345 PSI at 70 deg F. | Weight N/A 13 lb |
MLP0300 | Pipe Size N/A 3 | A - Total length N/A 14.000 in | Pressure/ Temp. N/A 289 PSI at 70 deg F. | Weight N/A 15 lb |
MLP0400 | Pipe Size N/A 4 | A - Total length N/A 16.000 in | Pressure/ Temp. N/A 300 PSI at 70 deg F. | Weight N/A 20 lb |
MLP0500 | Pipe Size N/A 5 | A - Total length N/A 18.000 in | Pressure/ Temp. N/A 220 PSI at 70 deg F. | Weight N/A 30 lb |
MLP0600 | Pipe Size N/A 6 | A - Total length N/A 20 in | Pressure/ Temp. N/A 200 PSI at 70 deg F. | Weight N/A 34 lb |
MLP0800 | Pipe Size N/A 8 | A - Total length N/A 22 in | Pressure/ Temp. N/A 190 PSI at 70 deg F. | Weight N/A 68 lb |
MLP1000 | Pipe Size N/A 10 | A - Total length N/A 24.000 in | Pressure/ Temp. N/A 150 PSI at 70 deg F. | Weight N/A 75 lb |
MLP1200 | Pipe Size N/A 12 | A - Total length N/A 26.000 in | Pressure/ Temp. N/A 125 PSI at 70 deg F. | Weight N/A 0 lb |
MLP1400 | Pipe Size N/A 14 | A - Total length N/A 28.000 in | Pressure/ Temp. N/A 105 PSI at 70 deg F. | Weight N/A 0 lb |