MultiCAD (0)
  • Cart is empty
Unit of Measure

Pipe Size

N/A 14

A - Total length

N/A 28.000 in

Pressure/ Temp.

N/A 105 PSI at 70 deg F.

K Coefficient

N/A 0.067318

Lateral Spring Rate lb·in

N/A TBD

Max Permanent Offset

N/A 1 in

Max Intermittent Offset

N/A 0.75 in

Weight

N/A 0 lb

Braid Material

N/A 304 s/s

Hose Material

N/A Corrugated 321 s/s

End Fitting Material

N/A Carbon Steel Flange 150# Drilling Flat Face