MultiCAD (0)
  • Cart is empty
Unit of Measure

Pipe Size

4

A - Total length

16.000 in

Pressure/ Temp.

300 PSI at 70 deg F.

K Coefficient

0.162631

Lateral Spring Rate lb·in

TBD

Max Permanent Offset

1 in

Max Intermittent Offset

0.75 in

Weight

20 lb

Braid Material

304 s/s

Hose Material

Corrugated 321 s/s

End Fitting Material

Carbon Steel Flange 150# Drilling Flat Face