MultiCAD (0) ▾
  • Cart is empty
1 - 6 of 6 | Results Per Page | View | Unit of Measure
1 

Item #

Valve Size

Intlet Size (N.P.T.)

Outlet Size (N.P.T.)

Max. Temperature

Orifice Size

Ship Weight

MV150050 N/A 1/2 in15 mm N/A 1/2 in N/A 1/2 in N/A 250 ºF N/A 1/16 in N/A 5.5 lb
MV150075 N/A 3/4 in20 mm N/A 3/4 in N/A 1/2 in N/A 250 ºF N/A 1/16 in N/A 5.5 lb
MV150100 N/A 1 in25 mm N/A 1 in N/A 1/2 in N/A 250 ºF N/A 1/16 in N/A 5.5 lb
MV300050 N/A 1/2 in15 mm N/A 1/2 in N/A 1/2 in N/A 250 ºF N/A 1/16 in N/A 8 lb
MV300075 N/A 3/4 in20 mm N/A 3/4 in N/A 1/2 in N/A 250 ºF N/A 1/16 in N/A 8 lb
MV300100 N/A 1 in25 mm N/A 1 in N/A 1/2 in N/A 250 ºF N/A 1/16 in N/A 8 lb
1 - 6 of 6 | Results Per Page | View | Unit of Measure
1