MultiCAD (0)
  • Cart is empty
Unit of Measure

Valve Size

3/4 in20 mm

Intlet Size (N.P.T.)

3/4 in

Outlet Size (N.P.T.)

1/2 in

Max. Temperature

250 ºF

Orifice Size

1/16 in

Ship Weight

5.5 lb

Max Working Pressure @ 250° F

150 psi

Max Working Pressure @ 150° F

175 psi

Body Material

Cast Iron A126-B

Cover Material

Cast Iron A126-B

Lever Frame Material

Stainless Steel

Seat Material

Stainless Steel

Float Material

Stainless Steel

Gasket Material

Non Asbestos

Cover Bolt Material

Carbon Steel

Float Arm Material

Stainless Steel

Orifice Material

Fluoroelastomer

Pivot Pin Material

Stainless Steel

Pin Retainer Material

Stainless Steel

Pipe Plug .5" Material

Malleable Iron

Locator Material

Stainless Steel